IESNA:LM-63-2002
[TEST]P951570
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5C-935-U-T4W
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 90 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]26266
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 249.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2649.7 2753.5 2945.8 3163.1 3352.6 3520.1 3652.9 3740.1 3773.3 3806.5
3940.7 4056.9 4227.1 4588.2 5105.7 5721.5 6340 6940.5 7471.8 7903.5
8382.3 8822.3 9274.7 9699.5 10078.7 10206 9990.1 9460.2 8064 5195.7
1895.6 690.5 362.5 200.6 107.9 31.8 0
2649.7 2771.5 2969.4 3183.8 3380.3 3539.4 3677.8 3760.8 3795.4 3827.2
3946.2 4055.5 4211.9 4539.8 5042.1 5642.6 6240.4 6857.5 7397.1 7886.9
8336.6 8847.2 9276.1 9702.3 10098 10276.5 10152 9669.1 8376.7 5616.3
2153 755.5 398.5 217.2 114.8 38.7 0
2649.7 2754.9 2941.7 3152 3337.4 3497.9 3622.4 3704.1 3735.9 3749.7
3842.5 3967 4106.7 4369.6 4815.2 5378.3 6021.7 6670.7 7260.1 7741.6
8181.6 8674.2 9227.7 9774.2 10294.5 10713.8 10997.4 10980.8 10013.6 7373.6
3426 1118 572.8 321 150.8 49.8 0
2649.7 2739.7 2911.2 3106.3 3275.1 3421.8 3540.8 3612.8 3643.2 3652.9
3702.7 3835.5 3969.7 4126.1 4422.2 4851.1 5374.2 5960.9 6587.7 7226.9
7856.5 8512.3 9205.6 9969.3 10751.1 11362.7 11867.7 12397.7 12595.5 10967
6883.8 2645.6 1026.7 557.6 304.4 96.9 0
2649.7 2732.7 2883.6 3057.9 3214.3 3351.2 3466.1 3540.8 3576.8 3594.8
3619.7 3706.9 3852.1 3972.5 4122 4379.3 4758.4 5226.1 5774.1 6420.2
7179.9 8037.7 8937.1 9980.4 10897.8 11804.1 12736.7 13868.5 15167.8 15457
12974.7 7979.6 3419 1540 752.7 294.7 0
2649.7 2714.8 2839.3 2984.6 3131.2 3268.2 3384.5 3473 3524.2 3561.6
3590.6 3646 3758 3900.6 4019.6 4157.9 4389 4726.6 5186 5709
6308.2 6976.5 7715.3 8567.7 9544.6 10742.8 12166.6 13879.6 16222.1 18426.3
18314.3 14694.6 8726.8 3731.8 1293.7 290.6 0
2649.7 2713.4 2833.8 2983.2 3121.6 3255.8 3373.4 3464.7 3520.1 3560.2
3589.2 3644.6 3749.7 3889.5 4014 4149.6 4362.7 4668.5 5129.3 5610.8
6227.9 6835.3 7560.4 8392 9378.5 10579.5 12004.7 13728.8 16076.9 18418
18368.2 14806.7 8902.5 3836.9 1322.8 297.5 0
2649.7 2702.3 2801.9 2925.1 3055.1 3182.4 3307 3409.4 3479.9 3533.9
3587.9 3658.4 3737.3 3812 3915.8 4061.1 4228.5 4438.8 4754.3 5192.9
5731.2 6366.3 7130.1 8068.2 9176.5 10459.2 11873.3 13420.2 15282.6 16963.8
16676 13331.7 7922.9 3129.9 935.4 185.4 0
2649.7 2695.4 2766 2868.3 2983.2 3102.2 3226.7 3338.8 3431.5 3514.5
3596.2 3684.7 3758 3820.3 3899.2 3993.3 4151 4380.7 4736.3 5241.3
5912.4 6757.8 7752.7 8858.3 10001.2 11202.2 12450.3 13788.3 15123.5 15545.5
14190.9 10100.8 4747.4 1670.1 665.5 262.9 0
2649.7 2676 2724.4 2797.8 2891.9 2998.4 3117.4 3228.1 3330.5 3431.5
3531.1 3630.8 3715.2 3794 3875.7 3968.4 4109.5 4342 4736.3 5316.1
6117.2 7096.8 8173.3 9287.2 10432.9 11603.5 12828 13933.6 14420.6 13474.2
10408 5223.4 1573.2 666.9 391.6 197.9 0
2649.7 2670.5 2700.9 2757.7 2831 2920.9 3017.8 3121.6 3222.6 3326.3
3438.4 3554.6 3670.9 3771.9 3884 4015.4 4209.1 4521.8 4996.4 5670.3
6644.4 7785.9 9117 10489.6 11932.8 13139.3 14130 14452.4 13544.7 10863.2
6767.5 2681.6 803.9 332.1 160.5 52.6 0
2649.7 2662.2 2687.1 2735.5 2807.5 2880.8 2976.3 3074.5 3172.8 3269.6
3383.1 3506.2 3629.4 3741.4 3872.9 4019.6 4236.8 4532.9 4974.3 5610.8
6485.3 7597.7 8874.9 10178.3 11379.3 12302.2 12764.4 12480.7 11236.8 8548.3
4888.5 1863.8 646.2 264.3 114.8 23.5 0
2649.7 2658 2673.3 2724.4 2786.7 2862.8 2944.4 3033 3127.1 3217
3319.4 3435.7 3546.3 3658.4 3778.8 3921.3 4095.7 4337.8 4654.7 5080.8
5692.4 6524 7518.9 8526.2 9370.2 9846.2 9768.7 9101.8 7895.2 5887.5
3232.3 1242.5 485.7 242.1 153.6 58.1 0
2649.7 2642.8 2659.4 2700.9 2759 2831 2909.9 2987.3 3062.1 3127.1
3199 3265.5 3326.3 3374.8 3395.5 3392.8 3359.6 3298.7 3222.6 3150.6
3084.2 3056.5 3056.5 3001.2 2777 2345.3 1793.2 1300.6 968.6 751.3
603.3 498.1 412.3 326.5 215.9 91.3 0
2649.7 2635.9 2651.1 2699.5 2763.2 2833.8 2909.9 2984.6 3056.5 3102.2
3124.3 3117.4 3089.7 3028.9 2932 2804.7 2651.1 2482.3 2302.4 2097.6
1898.4 1706.1 1522 1351.8 1196.9 1073.7 964.4 884.2 808.1 727.8
629.6 532.7 423.4 312.7 189.6 85.8 0
2649.7 2627.6 2653.9 2703.7 2771.5 2847.6 2934.8 3015 3063.4 3082.8
3059.3 2999.8 2925.1 2829.6 2725.8 2604.1 2453.2 2283.1 2099 1905.3
1714.4 1535.9 1379.5 1246.7 1129.1 1032.2 950.6 903.5 844 766.6
669.7 538.2 416.5 296.1 171.6 88.6 0
2649.7 2626.2 2655.3 2716.1 2789.5 2879.4 2969.4 3031.6 3060.7 3056.5
3023.3 2974.9 2890.5 2775.6 2642.8 2508.6 2366.1 2201.4 2018.8 1832
1659 1515.1 1386.4 1275.7 1174.7 1084.8 1032.2 983.8 985.2 992.1
927.1 809.4 719.5 559 387.4 258.7 0
2649.7 2633.1 2669.1 2734.1 2826.8 2915.4 2986 3041.3 3059.3 3055.1
3027.5 2968 2868.3 2746.6 2604.1 2454.6 2269.2 2070 1876.3 1703.3
1556.6 1433.5 1329.7 1239.8 1151.2 1072.3 1005.9 1084.8 1237 1304.8
1270.2 1214.9 1165.1 940.9 754.1 535.5 0
2649.7 2634.5 2678.8 2756.3 2844.8 2937.5 3003.9 3044.1 3056.5 3053.8
3028.9 2972.1 2878 2759 2586.1 2386.8 2154.4 1935.8 1725.4 1563.5
1414.1 1300.6 1206.6 1131.8 1058.5 961.7 1001.8 1101.4 1152.6 1129.1
1068.2 1064 925.7 756.9 640.6 455.2 0
2649.7 2635.9 2685.7 2768.7 2865.6 2951.4 3012.2 3046.8 3060.7 3056.5
3031.6 2981.8 2908.5 2789.5 2601.3 2355 2082.4 1822.3 1596.8 1411.3
1260.5 1155.4 1080.6 1018.4 920.1 902.2 954.7 1014.2 994.9 939.5
896.6 853.7 698.8 571.5 482.9 341.8 0
2649.7 2637.3 2691.2 2778.4 2883.6 2965.2 3027.5 3063.4 3081.4 3077.3
3048.2 3008.1 2934.8 2799.2 2591.6 2321.8 2017.4 1714.4 1458.4 1277.1
1152.6 1064 999 934 849.6 873.1 921.5 949.2 918.8 1015.6
932.6 833 625.4 505 416.5 256 0
2649.7 2642.8 2694 2781.2 2879.4 2970.7 3033 3069 3089.7 3091.1
3070.4 3034.4 2963.8 2833.8 2622.1 2342.6 2021.5 1704.7 1441.8 1261.9
1145.7 1057.1 990.7 920.1 838.5 863.4 910.5 938.1 906.3 1007.3
932.6 759.6 604.7 499.5 415.1 200.6 0
